Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R50
Part #:XB1079
Catalog #:133Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.05 in | L: | 2.61 in |
| K: | 1.63 in | N: | 4 |
| H: | 1.72 in | O: | 2 in |
| F: | 2 | V: | 2.16 in |
| B: | 4 | R: | 3.25 in |
| C: | 4.66 in | J: | 3.25 in |
| M: | 5.84 | D: | 1.72 |
| LQ: | 3.94 in | G: | 1 |
| TAP Depth: | 0.5 in | I: | 2.12 in |
| A: | 2.88 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.33 in |
| BF: | 0.41 | BD: | 6.5 |
| E: | 1.63 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 0.625 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | Q-R |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.22 |
| Series Code: | Raider | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.31 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Mounting Style: | No Base | Model Code: | 133Q |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Output RPM: | 35 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337799 | Weight: | 17.00 LB |

