Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR5
Part #:XB1081
Catalog #:133Q56LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | B: | 4 |
| L: | 2.61 in | H: | 1.72 in |
| D: | 1.72 | O: | 2 in |
| F: | 2 | V: | 2.16 in |
| J: | 3.25 in | C: | 4.66 in |
| P: | 3.05 in | R: | 3.25 in |
| K: | 1.63 in | M: | 5.84 |
| E: | 1.63 | O*: | 2 in |
| A: | 2.88 | BD: | 6.5 |
| AJ: | 5.88 | I: | 2.12 in |
| LQ: | 3.94 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | G: | 1 |
| T: | 0.625 | BE: | 0.38 in |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in |
Technical Specifications
| Thrust Rating - output shaft: | 811 | Shaft Seal Material: | Nitrile |
| Ratio: | 5:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Key: | 3/16 X 1.31 |
| Assembly: | Q-LR | Mounting Style: | No Base |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Series Code: | Raider | Output RPM: | 350 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.33 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Model Code: | 133Q |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337812 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

