Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR10
Part #:XB1083
Catalog #:133Q56LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.05 in | B: | 4 |
| D: | 1.72 | R: | 3.25 in |
| F: | 2 | V: | 2.16 in |
| N: | 4 | L: | 2.61 in |
| M: | 5.84 | O: | 2 in |
| H: | 1.72 in | K: | 1.63 in |
| J: | 3.25 in | C: | 4.66 in |
| G: | 1 | BE: | 0.38 in |
| Center Distance (in): | 1.33 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 0.625 | BD: | 6.5 |
| E: | 1.63 | A: | 2.88 |
| I: | 2.12 in | O*: | 2 in |
| LQ: | 3.94 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Ratio: | 10:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1001 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Ratio Range: | 10:1 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Product Type: | Worm Speed Reducer | Output RPM: | 175 |
| Series Code: | Raider | Mounting Style: | No Base |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Model Code: | 133Q | Assembly: | Q-LR |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.77 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337829 | Weight: | 17.00 LB |

