Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR20
Part #:XB1085
Catalog #:133Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | J: | 3.25 in |
| P: | 3.05 in | L: | 2.61 in |
| H: | 1.72 in | F: | 2 |
| R: | 3.25 in | K: | 1.63 in |
| V: | 2.16 in | M: | 5.84 |
| O: | 2 in | D: | 1.72 |
| C: | 4.66 in | N: | 4 |
| A: | 2.88 | TAP Depth: | 0.5 in |
| I: | 2.12 in | E: | 1.63 |
| T: | 0.625 | LQ: | 3.94 in |
| BD: | 6.5 | O*: | 2 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.33 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 1 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1241 |
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Efficiency: | 80 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 0.46 | Service Factor: | 1 |
| Series Code: | Raider | Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Model Code: | 133Q | Output Diameter (in): | 0.625 in |
| Output RPM: | 87.5 | Output Key: | 3/16 X 1.31 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Assembly: | Q-LR |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337843 | Weight: | 17.00 LB |

