Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR40
Part #:XB1088
Catalog #:133Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 2.61 in | M: | 5.84 |
| N: | 4 | C: | 4.66 in |
| O: | 2 in | D: | 1.72 |
| P: | 3.05 in | V: | 2.16 in |
| B: | 4 | J: | 3.25 in |
| F: | 2 | H: | 1.72 in |
| R: | 3.25 in | K: | 1.63 in |
| T: | 0.625 | TAP Depth: | 0.5 in |
| BD: | 6.5 | H-Tap size: | 5/16 - 18 in |
| O*: | 2 in | I: | 2.12 in |
| Center Distance (in): | 1.33 in | AK: | 4.5 |
| A: | 2.88 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 3.94 in |
| E: | 1.63 | G: | 1 |
| AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1399 |
| Ratio: | 40:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Frame Size: | 56C |
| Output Key: | 3/16 X 1.31 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | Q-LR |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.26 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 43.7 |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 133Q |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337867 | Weight: | 17.00 LB |

