Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR50
Part #:XB1089
Catalog #:133Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | J: | 3.25 in |
| F: | 2 | K: | 1.63 in |
| M: | 5.84 | C: | 4.66 in |
| R: | 3.25 in | V: | 2.16 in |
| O: | 2 in | D: | 1.72 |
| P: | 3.05 in | N: | 4 |
| L: | 2.61 in | B: | 4 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.33 in | O*: | 2 in |
| E: | 1.63 | A: | 2.88 |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| I: | 2.12 in | T: | 0.625 |
| G: | 1 | LQ: | 3.94 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 6.5 |
Technical Specifications
| Ratio: | 50:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1399 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.22 | Output Shaft Assembly Code: | D |
| Output RPM: | 35 | Center Distance (in): | 1.33 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.625 in | Series Code: | Raider |
| Model Code: | 133Q | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Frame Size: | 56C |
| Output Key: | 3/16 X 1.31 | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337874 | Weight: | 17.00 LB |

