Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56LR60
Part #:XB1090
Catalog #:133Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | J: | 3.25 in |
| V: | 2.16 in | P: | 3.05 in |
| M: | 5.84 | N: | 4 |
| H: | 1.72 in | B: | 4 |
| F: | 2 | C: | 4.66 in |
| D: | 1.72 | L: | 2.61 in |
| K: | 1.63 in | R: | 3.25 in |
| BD: | 6.5 | T: | 0.625 |
| AK: | 4.5 | Center Distance (in): | 1.33 in |
| O*: | 2 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| A: | 2.88 | G: | 1 |
| LQ: | 3.94 in | E: | 1.63 |
| AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.31 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.19 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | Center Distance (in): | 1.33 |
| Output RPM: | 29.1 | Model Code: | 133Q |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337881 | Weight: | 17.00 LB |

