Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH5 010
Part #:XB1091
Catalog #:133UH5 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.66 in | Y: | 1.76 in |
| L: | 2.61 in | N: | 2.375 |
| F: | 1 | M: | 4.75 |
| B: | 3.8 | X: | 0.5 in |
| J: | 3.82 in | O: | 5.72 in |
| H: | 1.72 in | C: | 3.25 in |
| D: | 2 | E: | 1.9 |
| A: | 3.82 |
Technical Specifications
| Ratio: | 5:1 | Efficiency: | 80 |
| Key Sq.: | 0.125 | Thrust Rating - output shaft: | 827 |
| Input Speed: | 1750 | Key Length: | 1 |
| Reducer Style: | Standard | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.248 | Gear Type: | Worm |
| Series Code: | Raider | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.5 in |
| Input Style: | Shaft | Service Factor: | 1 |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337898 | Weight: | 18.00 LB |

