Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH10 010
Part #:XB1093
Catalog #:133UH10 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.66 in | H: | 1.72 in |
| D: | 2 | N: | 2.375 |
| Y: | 1.76 in | L: | 2.61 in |
| F: | 1 | J: | 3.82 in |
| M: | 4.75 | B: | 3.8 |
| X: | 0.5 in | C: | 3.25 in |
| O: | 5.72 in | E: | 1.9 |
| A: | 3.82 |
Technical Specifications
| Key Sq.: | 0.125 | Efficiency: | 80 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1070 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Length: | 1 | Manufacturer Reducer Size: | 133 |
| Maximum Input HP: | 0.823 hp @ 1750 rpm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.823 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Center Distance (in): | 1.33 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337904 | Weight: | 18.00 LB |

