Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UH15 010
Part #:XB1094
Catalog #:133UH15 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.82 in | D: | 2 |
| N: | 2.375 | L: | 2.61 in |
| H: | 1.72 in | F: | 1 |
| K: | 4.66 in | M: | 4.75 |
| X: | 0.5 in | Y: | 1.76 in |
| B: | 3.8 | C: | 3.25 in |
| O: | 5.72 in | A: | 3.82 |
| E: | 1.9 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Key Length: | 1 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Key Sq.: | 0.125 | Reducer Style: | Standard |
| Efficiency: | 80 | Maximum Input HP: | 0.642 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 133 | Mounting Style: | Shaft Mt |
| Input Style: | Shaft | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Input HP @ 1750 RPM: | 0.642 | Gear Type: | Worm |
| Series Code: | Raider | Output Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337911 | Weight: | 18.00 LB |

