Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H10 010
Part #:XB1113
Catalog #:133Q56H10 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.66 in | H: | 1.72 in |
| B: | 2.82 | D: | 2 |
| L: | 2.61 in | M: | 4.75 |
| N: | 2.375 | P: | 3.05 in |
| C: | 3.25 in | F: | 1 |
| R: | 3.25 in | J: | 3.46 in |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1070 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 0.823 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288338062 | Weight: | 18.00 LB |

