Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H15 010
Part #:XB1114
Catalog #:133Q56H15 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 3.25 in | L: | 2.61 in |
| P: | 3.05 in | K: | 4.66 in |
| J: | 3.46 in | D: | 2 |
| B: | 2.82 | R: | 3.25 in |
| N: | 2.375 | F: | 1 |
| M: | 4.75 | H: | 1.72 in |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Standard |
| Input HP @ 1750 RPM: | 0.642 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 1.33 |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Series Code: | Raider |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288338079 | Weight: | 14.15 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.80 IN |

