Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H20 010
Part #:XB1115
Catalog #:133Q56H20 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | B: | 2.82 |
| K: | 4.66 in | C: | 3.25 in |
| F: | 1 | N: | 2.375 |
| H: | 1.72 in | D: | 2 |
| L: | 2.61 in | P: | 3.05 in |
| M: | 4.75 | J: | 3.46 in |
| A: | 3.8 | E: | 1.63 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Series Code: | Raider |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.551 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.33 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 20:1 | Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288338086 | Weight: | 18.00 LB |

