Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H30 010
Part #:XB1117
Catalog #:133Q56H30 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.66 in | M: | 4.75 |
| P: | 3.05 in | F: | 1 |
| R: | 3.25 in | J: | 3.46 in |
| H: | 1.72 in | B: | 2.82 |
| C: | 3.25 in | L: | 2.61 in |
| N: | 2.375 | D: | 2 |
| A: | 3.8 | E: | 1.63 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 x 3/32 | Efficiency: | 80 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.395 |
| Frame Size: | 56C | Gear Type: | Worm |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Center Distance (in): | 1.33 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288338093 | Weight: | 18.00 LB |

