Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56H50 010
Part #:XB1119
Catalog #:133Q56H50 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | P: | 3.05 in |
| F: | 1 | N: | 2.375 |
| D: | 2 | B: | 2.82 |
| J: | 3.46 in | L: | 2.61 in |
| C: | 3.25 in | M: | 4.75 |
| K: | 4.66 in | R: | 3.25 in |
| E: | 1.63 | A: | 3.8 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1144 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 1.33 | Output Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.285 |
| Frame Size: | 56C | Series Code: | Raider |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662288338116 | Weight: | 18.00 LB |

