Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL40
Part #:XC1008
Catalog #:154UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | C: | 5.38 in |
| V: | 2.11 in | L: | 4.69 in |
| X: | 0.63 in | K: | 2.09 in |
| B: | 5.13 | H: | 1.91 in |
| F: | 2.75 | O: | 1.78 in |
| N: | 4.31 | M: | 1.69 |
| Y: | 1.76 in | J: | 4.19 in |
| G: | 1.38 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| U: | 0.625 in | A: | 3.69 |
| Center Distance (in): | 1.54 in | E: | 2.09 |
| I: | 2.75 in |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Key Sq.: | 0.1875 | Ratio: | 40:1 |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 0.56 hp @ 1750 rpm |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.38 |
| Gear Type: | Worm | Assembly: | U-L |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 0.94 in | Output Key: | 3/16 X 1.25 |
| Model Code: | 154U | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339618 | Weight: | 18.00 LB |

