Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR5
Part #:XC1011
Catalog #:154UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | N: | 4.31 |
| L: | 4.69 in | F: | 2.75 |
| K: | 2.09 in | Y: | 1.76 in |
| J: | 4.19 in | X: | 0.63 in |
| O: | 1.78 in | D: | 1.91 |
| V: | 1.9 in | H: | 1.91 in |
| B: | 5.13 | M: | 1.69 |
| H-Tap size: | 5/16 - 18 in | I: | 2.75 in |
| U: | 0.625 in | G: | 1.38 |
| A: | 3.69 | E: | 2.09 |
| Center Distance (in): | 1.54 in | TAP Depth: | 0.5 in |
| T: | 0.75 |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.1875 |
| Thrust Rating - output shaft: | 806 | Ratio: | 5:1 |
| Key Length: | 1.38 | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 1.939 hp @ 1750 rpm |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.66 |
| Model Code: | 154U | Product Type: | Worm Speed Reducer |
| Input Keyway: | 3/16 X 0.94 in | Center Distance (in): | 1.54 |
| Input Style: | Solid Shaft | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.25 |
| Output RPM: | 350 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Assembly: | U-R |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288339649 | Weight: | 18.00 LB |

