Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR10
Part #:XC1013
Catalog #:154UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | M: | 1.69 |
| L: | 4.69 in | D: | 1.91 |
| Y: | 1.76 in | B: | 5.13 |
| C: | 5.38 in | K: | 2.09 in |
| J: | 4.19 in | N: | 4.31 |
| O: | 1.78 in | X: | 0.63 in |
| F: | 2.75 | V: | 1.9 in |
| TAP Depth: | 0.5 in | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | E: | 2.09 |
| A: | 3.69 | G: | 1.38 |
| U: | 0.625 in | T: | 0.75 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Thrust Rating - output shaft: | 1001 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 1.38 | Key Sq.: | 0.1875 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Style: | Solid Shaft | Center Distance (in): | 1.54 |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.25 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 0.94 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Assembly: | U-R |
| Output Shaft Assembly Code: | R | Model Code: | 154U |
| Input HP @ 1750 RPM: | 1.06 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339656 | Weight: | 18.00 LB |

