Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR15
Part #:XC1014
Catalog #:154UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | V: | 1.9 in |
| D: | 1.91 | O: | 1.78 in |
| Y: | 1.76 in | C: | 5.38 in |
| B: | 5.13 | N: | 4.31 |
| J: | 4.19 in | K: | 2.09 in |
| H: | 1.91 in | X: | 0.63 in |
| L: | 4.69 in | M: | 1.69 |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| U: | 0.625 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | I: | 2.75 in |
| G: | 1.38 | E: | 2.09 |
| A: | 3.69 |
Technical Specifications
| Key Length: | 1.38 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1146 | Ratio: | 15:1 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Center Distance (in): | 1.54 | Assembly: | U-R |
| Input Keyway: | 3/16 X 0.94 in | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 0.81 | Input Style: | Solid Shaft |
| Output Key: | 3/16 X 1.25 | Model Code: | 154U |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output RPM: | 116.6 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288339663 | Weight: | 18.00 LB |

