Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR20
Part #:XC1015
Catalog #:154UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | K: | 2.09 in |
| D: | 1.91 | X: | 0.63 in |
| F: | 2.75 | N: | 4.31 |
| C: | 5.38 in | Y: | 1.76 in |
| B: | 5.13 | L: | 4.69 in |
| M: | 1.69 | H: | 1.91 in |
| J: | 4.19 in | V: | 1.9 in |
| A: | 3.69 | I: | 2.75 in |
| Center Distance (in): | 1.54 in | E: | 2.09 |
| U: | 0.625 in | G: | 1.38 |
| T: | 0.75 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Reducer Style: | Standard | Key Length: | 1.38 |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1241 | Shaft Seal Material: | Nitrile |
| Maximum Input HP: | 0.919 hp @ 1750 rpm | Manufacturer Reducer Size: | 154 |
| Service Factor: | 1 | Assembly: | U-R |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 0.64 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 0.94 in |
| Mounting Style: | No Base | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Input Style: | Solid Shaft | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.25 | Model Code: | 154U |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339670 | Weight: | 18.00 LB |

