Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UR50
Part #:XC1019
Catalog #:154UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.69 in | C: | 5.38 in |
| J: | 4.19 in | O: | 1.78 in |
| D: | 1.91 | M: | 1.69 |
| X: | 0.63 in | V: | 1.9 in |
| H: | 1.91 in | B: | 5.13 |
| Y: | 1.76 in | F: | 2.75 |
| N: | 4.31 | K: | 2.09 in |
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in | A: | 3.69 |
| I: | 2.75 in | G: | 1.38 |
| E: | 2.09 |
Technical Specifications
| Ratio: | 50:1 | Key Length: | 1.38 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1399 |
| Key Sq.: | 0.1875 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 0.464 hp @ 1750 rpm |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Mounting Style: | No Base | Model Code: | 154U |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.25 | Input HP @ 1750 RPM: | 0.31 |
| Assembly: | U-R | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.94 in | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339694 | Weight: | 18.00 LB |

