Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR5
Part #:XC1021
Catalog #:154ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | H: | 1.91 in |
| L: | 4.69 in | D: | 1.91 |
| M: | 1.69 | B: | 5.13 |
| K: | 2.09 in | V: | 2.11 in |
| J: | 4.19 in | Y: | 1.76 in |
| O: | 1.78 in | N: | 4.31 |
| X: | 0.63 in | F: | 2.75 |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| Center Distance (in): | 1.54 in | TAP Depth: | 0.5 in |
| G: | 1.38 | I: | 2.75 in |
| O*: | 1.78 in | U: | 0.625 in |
| E: | 2.09 | A: | 3.69 |
Technical Specifications
| Thrust Rating - output shaft: | 806 | Reducer Style: | Standard |
| Ratio: | 5:1 | Input Speed: | 1750 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Key Length: | 1.38 |
| Input Keyway: | 3/16 X 0.94 in | Input Style: | Solid Shaft |
| Output Key: | 3/16 X 1.25 | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Assembly: | U-LR |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Model Code: | 154U | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Output RPM: | 350 |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.66 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339717 | Weight: | 18.00 LB |

