Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR15
Part #:XC1024
Catalog #:154ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | N: | 4.31 |
| L: | 4.69 in | Y: | 1.76 in |
| H: | 1.91 in | C: | 5.38 in |
| M: | 1.69 | F: | 2.75 |
| B: | 5.13 | D: | 1.91 |
| K: | 2.09 in | J: | 4.19 in |
| O: | 1.78 in | V: | 2.11 in |
| TAP Depth: | 0.5 in | T: | 0.75 |
| I: | 2.75 in | Center Distance (in): | 1.54 in |
| E: | 2.09 | A: | 3.69 |
| U: | 0.625 in | O*: | 1.78 in |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1146 |
| Efficiency: | 80 | Key Length: | 1.38 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Model Code: | 154U |
| Service Factor: | 1 | Mounting Style: | No Base |
| Output RPM: | 116.6 | Input HP @ 1750 RPM: | 0.81 |
| Assembly: | U-LR | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | D | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 0.94 in |
| Output Key: | 3/16 X 1.25 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339731 | Weight: | 18.00 LB |

