Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR20
Part #:XC1025
Catalog #:154ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | B: | 5.13 |
| J: | 4.19 in | D: | 1.91 |
| F: | 2.75 | O: | 1.78 in |
| N: | 4.31 | K: | 2.09 in |
| L: | 4.69 in | Y: | 1.76 in |
| H: | 1.91 in | V: | 2.11 in |
| C: | 5.38 in | M: | 1.69 |
| A: | 3.69 | I: | 2.75 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.54 in |
| E: | 2.09 | O*: | 1.78 in |
| TAP Depth: | 0.5 in | G: | 1.38 |
| T: | 0.75 | U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1.38 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 1241 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Mounting Style: | No Base | Model Code: | 154U |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 0.94 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 0.64 | Center Distance (in): | 1.54 |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Series Code: | Raider |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.25 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288339748 | Weight: | 18.00 LB |

