Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR30
Part #:XC1027
Catalog #:154ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | X: | 0.63 in |
| H: | 1.91 in | L: | 4.69 in |
| N: | 4.31 | F: | 2.75 |
| Y: | 1.76 in | K: | 2.09 in |
| B: | 5.13 | C: | 5.38 in |
| D: | 1.91 | O: | 1.78 in |
| M: | 1.69 | V: | 2.11 in |
| G: | 1.38 | I: | 2.75 in |
| O*: | 1.78 in | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 | U: | 0.625 in |
| E: | 2.09 | A: | 3.69 |
Technical Specifications
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Key Length: | 1.38 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1399 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.47 |
| Mounting Style: | No Base | Assembly: | U-LR |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 0.94 in | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.25 | Output Shaft Orientation: | LR |
| Model Code: | 154U | Gear Type: | Worm |
| Ratio Range: | 30:1 | Series Code: | Raider |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288339755 | Weight: | 18.00 LB |

