Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154ULR60
Part #:XC1030
Catalog #:154ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | X: | 0.63 in |
| F: | 2.75 | H: | 1.91 in |
| D: | 1.91 | L: | 4.69 in |
| B: | 5.13 | J: | 4.19 in |
| Y: | 1.76 in | O: | 1.78 in |
| M: | 1.69 | C: | 5.38 in |
| N: | 4.31 | V: | 2.11 in |
| U: | 0.625 in | E: | 2.09 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| O*: | 1.78 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | G: | 1.38 |
| A: | 3.69 | I: | 2.75 in |
Technical Specifications
| Key Length: | 1.38 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1399 | Reducer Style: | Standard |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Sq.: | 0.1875 |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 0.391 hp @ 1750 rpm |
| Gear Type: | Worm | Model Code: | 154U |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Input Keyway: | 3/16 X 0.94 in |
| Input Diameter (in): | 0.625 in | Assembly: | U-LR |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Output RPM: | 29.1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.25 | Output Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.28 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Mounting Style: | No Base | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 462 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288926047 | Weight: | 17.45 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.30 IN |

