Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L30
Part #:XC1097
Catalog #:154Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | F: | 2.75 |
| D: | 1.91 | J: | 4.19 in |
| C: | 5.38 in | N: | 4.31 |
| R: | 3.25 in | K: | 2.09 in |
| M: | 6.72 | O: | 1.78 in |
| P: | 3.45 in | L: | 3.14 in |
| B: | 5.13 | H: | 1.91 in |
| BE: | 0.38 in | G: | 1.38 |
| A: | 3.69 | TAP Depth: | 0.5 in |
| BF: | 0.41 | E: | 2.09 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 | BD: | 6.5 |
| LQ: | 4.52 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | I: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1399 | Efficiency: | 80 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Model Code: | 154Q |
| Output Key: | 3/16 X 1.25 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.750 in | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 0.47 |
| Output RPM: | 58.3 | Assembly: | Q-L |
| Series Code: | Raider | Service Factor: | 1 |
| Mounting Style: | No Base | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340317 | Weight: | 21.00 LB |

