Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L40
Part #:XC1098
Catalog #:154Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | B: | 5.13 |
| F: | 2.75 | P: | 3.45 in |
| J: | 4.19 in | H: | 1.91 in |
| V: | 2.11 in | D: | 1.91 |
| O: | 1.78 in | C: | 5.38 in |
| K: | 2.09 in | N: | 4.31 |
| L: | 3.14 in | M: | 6.72 |
| AK: | 4.5 | T: | 0.75 |
| E: | 2.09 | I: | 2.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 6.5 | LQ: | 4.52 in |
| BF: | 0.41 | G: | 1.38 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.54 in | A: | 3.69 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1399 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Model Code: | 154Q | Input HP @ 1750 RPM: | 0.38 |
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.25 |
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Assembly: | Q-L | Product Type: | Worm Speed Reducer |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340324 | Weight: | 21.00 LB |

