Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L50
Part #:XC1099
Catalog #:154Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | C: | 5.38 in |
| H: | 1.91 in | L: | 3.14 in |
| F: | 2.75 | O: | 1.78 in |
| M: | 6.72 | R: | 3.25 in |
| D: | 1.91 | K: | 2.09 in |
| J: | 4.19 in | P: | 3.45 in |
| B: | 5.13 | V: | 2.11 in |
| I: | 2.75 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 6.5 | A: | 3.69 |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| LQ: | 4.52 in | E: | 2.09 |
| BF: | 0.41 | TAP Depth: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Center Distance (in): | 1.54 | Product Type: | Worm Speed Reducer |
| Model Code: | 154Q | Mounting Style: | No Base |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Series Code: | Raider |
| Frame Size: | 56C | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Output Key: | 3/16 X 1.25 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.31 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340331 | Weight: | 21.00 LB |

