Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56L60
Part #:XC1100
Catalog #:154Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | V: | 2.11 in |
| O: | 1.78 in | F: | 2.75 |
| N: | 4.31 | M: | 6.72 |
| K: | 2.09 in | C: | 5.38 in |
| L: | 3.14 in | P: | 3.45 in |
| J: | 4.19 in | D: | 1.91 |
| B: | 5.13 | R: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| I: | 2.75 in | E: | 2.09 |
| BD: | 6.5 | AK: | 4.5 |
| BE: | 0.38 in | T: | 0.75 |
| TAP Depth: | 0.5 in | G: | 1.38 |
| AJ: | 5.88 | A: | 3.69 |
| Center Distance (in): | 1.54 in | LQ: | 4.52 in |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Ratio: | 60:1 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Frame Size: | 56C | Model Code: | 154Q |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.28 |
| Output Key: | 3/16 X 1.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Assembly: | Q-L |
| Output RPM: | 29.1 | Center Distance (in): | 1.54 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Mounting Style: | No Base |
| Series Code: | Raider | Output Diameter (in): | 0.750 in |
| Ratio Range: | 60:1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 462 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288925934 | Weight: | 21.00 LB |

