Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R5
Part #:XC1101
Catalog #:154Q56R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | D: | 1.91 |
| B: | 5.13 | P: | 3.45 in |
| M: | 6.72 | N: | 4.31 |
| R: | 3.25 in | K: | 2.09 in |
| C: | 5.38 in | O: | 1.78 in |
| F: | 2.75 | V: | 2.11 in |
| L: | 3.14 in | J: | 4.19 in |
| I: | 2.75 in | T: | 0.75 |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
| A: | 3.69 | BF: | 0.41 |
| LQ: | 4.52 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| TAP Depth: | 0.5 in | E: | 2.09 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 806 | Model Code: | 154Q |
| Gear Type: | Worm | Series Code: | Raider |
| Output Diameter (in): | 0.750 in | Assembly: | Q-R |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.25 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | R |
| Ratio Range: | 5:1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.66 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Output RPM: | 350 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340355 | Weight: | 21.00 LB |

