Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R20
Part #:XC1105
Catalog #:154Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | K: | 2.09 in |
| B: | 5.13 | N: | 4.31 |
| F: | 2.75 | P: | 3.45 in |
| C: | 5.38 in | M: | 6.72 |
| O: | 1.78 in | V: | 2.11 in |
| H: | 1.91 in | L: | 3.14 in |
| R: | 3.25 in | J: | 4.19 in |
| BF: | 0.41 | G: | 1.38 |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| BD: | 6.5 | LQ: | 4.52 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| E: | 2.09 | A: | 3.69 |
| I: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1241 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Efficiency: | 80 | Model Code: | 154Q |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Series Code: | Raider |
| Input HP @ 1750 RPM: | 0.64 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Output RPM: | 87.5 |
| Gear Type: | Worm | Output Key: | 3/16 X 1.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340386 | Weight: | 21.00 LB |

