Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R25
Part #:XC1106
Catalog #:154Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | M: | 6.72 |
| N: | 4.31 | V: | 2.11 in |
| K: | 5.38 in | H: | 1.91 in |
| L: | 3.14 in | F: | 1.38 |
| D: | 2.75 | C: | 4.19 in |
| J: | 3.99 in | B: | 3.44 |
| P: | 3.45 in | A: | 4.88 |
| E: | 2.09 |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 1.38 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 154 | Maximum Input HP: | 0.752 hp @ 1750 rpm |
| Frame Size: | 56C | Ratio Range: | 25:1 |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.752 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 503 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 662288684169 | Weight: | 21.00 LB |

