Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R40
Part #:XC1108
Catalog #:154Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | R: | 3.25 in |
| F: | 2.75 | M: | 6.72 |
| N: | 4.31 | J: | 4.19 in |
| P: | 3.45 in | D: | 1.91 |
| C: | 5.38 in | H: | 1.91 in |
| K: | 2.09 in | L: | 3.14 in |
| B: | 5.13 | V: | 2.11 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | E: | 2.09 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| BE: | 0.38 in | I: | 2.75 in |
| LQ: | 4.52 in | G: | 1.38 |
| BD: | 6.5 | A: | 3.69 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1399 | Center Distance (in): | 1.54 |
| Output RPM: | 43.7 | Model Code: | 154Q |
| Output Diameter (in): | 0.750 in | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 0.38 | Output Shaft Assembly Code: | R |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | Q-R | Ratio Range: | 40:1 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Key: | 3/16 X 1.25 |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340409 | Weight: | 21.00 LB |

