Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56R50
Part #:XC1109
Catalog #:154Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | C: | 5.38 in |
| O: | 1.78 in | H: | 1.91 in |
| R: | 3.25 in | P: | 3.45 in |
| B: | 5.13 | J: | 4.19 in |
| M: | 6.72 | V: | 2.11 in |
| D: | 1.91 | N: | 4.31 |
| F: | 2.75 | L: | 3.14 in |
| Center Distance (in): | 1.54 in | A: | 3.69 |
| TAP Depth: | 0.5 in | LQ: | 4.52 in |
| G: | 1.38 | E: | 2.09 |
| AJ: | 5.88 | T: | 0.75 |
| BF: | 0.41 | I: | 2.75 in |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | BD: | 6.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Ratio: | 50:1 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Series Code: | Raider |
| Center Distance (in): | 1.54 | Output RPM: | 35 |
| Output Shaft Assembly Code: | R | Output Key: | 3/16 X 1.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Model Code: | 154Q | Assembly: | Q-R |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.31 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340416 | Weight: | 21.00 LB |

