Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR5
Part #:XC1111
Catalog #:154Q56LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | F: | 2.75 |
| J: | 4.19 in | D: | 1.91 |
| B: | 5.13 | K: | 2.09 in |
| C: | 5.38 in | R: | 3.25 in |
| L: | 3.14 in | O: | 1.78 in |
| P: | 3.45 in | M: | 6.72 |
| V: | 2.11 in | N: | 4.31 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| BF: | 0.41 | A: | 3.69 |
| O*: | 1.78 in | I: | 2.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 6.5 | T: | 0.75 |
| AJ: | 5.88 | E: | 2.09 |
| LQ: | 4.52 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 806 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.66 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Output RPM: | 350 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Type: | Worm Speed Reducer |
| Model Code: | 154Q | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | Q-LR |
| Frame Size: | 56C | Series Code: | Raider |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.25 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340430 | Weight: | 21.00 LB |

