Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR10
Part #:XC1113
Catalog #:154Q56LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.14 in | V: | 2.11 in |
| M: | 6.72 | N: | 4.31 |
| O: | 1.78 in | D: | 1.91 |
| R: | 3.25 in | P: | 3.45 in |
| K: | 2.09 in | F: | 2.75 |
| H: | 1.91 in | B: | 5.13 |
| C: | 5.38 in | J: | 4.19 in |
| A: | 3.69 | T: | 0.75 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| I: | 2.75 in | BD: | 6.5 |
| BF: | 0.41 | AK: | 4.5 |
| E: | 2.09 | LQ: | 4.52 in |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | O*: | 1.78 in |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 10:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1001 | Series Code: | Raider |
| Output Shaft Orientation: | LR | Model Code: | 154Q |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Output Shaft Assembly Code: | D | Output RPM: | 175 |
| Assembly: | Q-LR | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.25 |
| Input HP @ 1750 RPM: | 1.06 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340447 | Weight: | 21.00 LB |
| Packaged Length: | 10.25 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN |

