Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR20
Part #:XC1115
Catalog #:154Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | P: | 3.45 in |
| M: | 6.72 | K: | 2.09 in |
| J: | 4.19 in | N: | 4.31 |
| B: | 5.13 | O: | 1.78 in |
| L: | 3.14 in | D: | 1.91 |
| C: | 5.38 in | V: | 2.11 in |
| F: | 2.75 | H: | 1.91 in |
| AJ: | 5.88 | G: | 1.38 |
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| O*: | 1.78 in | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| LQ: | 4.52 in | BD: | 6.5 |
| A: | 3.69 | E: | 2.09 |
| BE: | 0.38 in | I: | 2.75 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1241 |
| Ratio: | 20:1 | Output Diameter (in): | 0.750 in |
| Model Code: | 154Q | Service Factor: | 1 |
| Frame Size: | 56C | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 0.64 | Output Key: | 3/16 X 1.25 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Assembly: | Q-LR |
| Output RPM: | 87.5 | Mounting Style: | No Base |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340461 | Weight: | 21.00 LB |

