Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR30
Part #:XC1117
Catalog #:154Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | L: | 3.14 in |
| P: | 3.45 in | H: | 1.91 in |
| K: | 2.09 in | M: | 6.72 |
| N: | 4.31 | R: | 3.25 in |
| F: | 2.75 | V: | 2.11 in |
| C: | 5.38 in | B: | 5.13 |
| D: | 1.91 | J: | 4.19 in |
| TAP Depth: | 0.5 in | E: | 2.09 |
| AJ: | 5.88 | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
| A: | 3.69 | Center Distance (in): | 1.54 in |
| LQ: | 4.52 in | O*: | 1.78 in |
| AK: | 4.5 | T: | 0.75 |
| I: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Ratio Range: | 30:1 | Model Code: | 154Q |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Center Distance (in): | 1.54 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | Q-LR | Input HP @ 1750 RPM: | 0.47 |
| Frame Size: | 56C | Output Key: | 3/16 X 1.25 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 478 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340478 | Weight: | 21.00 LB |

