Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR40
Part #:XC1118
Catalog #:154Q56LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.14 in | D: | 1.91 |
| K: | 2.09 in | J: | 4.19 in |
| B: | 5.13 | C: | 5.38 in |
| V: | 2.11 in | N: | 4.31 |
| P: | 3.45 in | O: | 1.78 in |
| H: | 1.91 in | R: | 3.25 in |
| M: | 6.72 | F: | 2.75 |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | BF: | 0.41 |
| E: | 2.09 | AK: | 4.5 |
| O*: | 1.78 in | TAP Depth: | 0.5 in |
| BE: | 0.38 in | T: | 0.75 |
| LQ: | 4.52 in | G: | 1.38 |
| BD: | 6.5 | A: | 3.69 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 1399 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 0.38 |
| Input Diameter (in): | 0.625 in | Assembly: | Q-LR |
| Service Factor: | 1 | Frame Size: | 56C |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output RPM: | 43.7 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | D | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Series Code: | Raider | Model Code: | 154Q |
| Ratio Range: | 40:1 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.25 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 520 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340485 | Weight: | 21.00 LB |

