Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56LR50
Part #:XC1119
Catalog #:154Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | B: | 5.13 |
| K: | 2.09 in | C: | 5.38 in |
| O: | 1.78 in | V: | 2.11 in |
| F: | 2.75 | L: | 3.14 in |
| H: | 1.91 in | P: | 3.45 in |
| R: | 3.25 in | D: | 1.91 |
| M: | 6.72 | J: | 4.19 in |
| G: | 1.38 | I: | 2.75 in |
| BD: | 6.5 | AK: | 4.5 |
| O*: | 1.78 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | E: | 2.09 |
| BF: | 0.41 | LQ: | 4.52 in |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| T: | 0.75 | A: | 3.69 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Thrust Rating - output shaft: | 1399 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.25 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Model Code: | 154Q | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Mounting Style: | No Base |
| Assembly: | Q-LR | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.31 | Output RPM: | 35 |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 494 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340492 | Weight: | 21.00 LB |

