Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140L5
Part #:XC1121
Catalog #:154Q140L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | C: | 5.38 in |
| N: | 4.31 | M: | 6.72 |
| H: | 1.91 in | R: | 3.25 in |
| D: | 1.91 | L: | 3.14 in |
| P: | 3.45 in | B: | 5.13 |
| O: | 1.78 in | F: | 2.75 |
| V: | 2.11 in | K: | 2.09 in |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| A: | 3.69 | H-Tap size: | 5/16 - 18 in |
| I: | 2.75 in | BF: | 0.41 |
| TAP Depth: | 0.5 in | LQ: | 4.52 in |
| E: | 2.09 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.38 |
| T: | 0.75 | BD: | 6.5 |
Technical Specifications
| Ratio: | 5:1 | Thrust Rating - output shaft: | 806 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 154Q |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.66 | Gear Type: | Worm |
| Mounting Style: | No Base | Ratio Range: | 5:1 |
| Assembly: | Q-L | Output Key: | 3/16 X 1.25 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340515 | Weight: | 21.00 LB |

