Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140L10
Part #:XC1123
Catalog #:154Q140L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | H: | 1.91 in |
| O: | 1.78 in | N: | 4.31 |
| D: | 1.91 | M: | 6.72 |
| B: | 5.13 | V: | 2.11 in |
| K: | 2.09 in | F: | 2.75 |
| L: | 3.14 in | R: | 3.25 in |
| P: | 3.45 in | C: | 5.38 in |
| BD: | 6.5 | AK: | 4.5 |
| E: | 2.09 | I: | 2.75 in |
| T: | 0.75 | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
| Center Distance (in): | 1.54 in | A: | 3.69 |
| BE: | 0.38 in | BF: | 0.41 |
| TAP Depth: | 0.5 in | LQ: | 4.52 in |
Technical Specifications
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1001 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Mounting Style: | No Base |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Assembly: | Q-L | Input HP @ 1750 RPM: | 1.06 |
| Output Key: | 3/16 X 1.25 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 0.750 in | Model Code: | 154Q |
| Series Code: | Raider | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340522 | Weight: | 21.00 LB |

