Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140R5
Part #:XC1124
Catalog #:154Q140R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.11 in | K: | 2.09 in |
| R: | 3.25 in | B: | 5.13 |
| C: | 5.38 in | D: | 1.91 |
| O: | 1.78 in | M: | 6.72 |
| P: | 3.45 in | N: | 4.31 |
| L: | 3.14 in | F: | 2.75 |
| J: | 4.19 in | H: | 1.91 in |
| LQ: | 4.52 in | E: | 2.09 |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| I: | 2.75 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | G: | 1.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.5 in |
| A: | 3.69 | BF: | 0.41 |
Technical Specifications
| Ratio: | 5:1 | Thrust Rating - output shaft: | 806 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Manufacturer Reducer Size: | 154 |
| Maximum Input HP: | 1.939 hp @ 1750 rpm | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Model Code: | 154Q |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 3/16 X 1.25 | Input Diameter (in): | 0.875 in |
| Mounting Style: | No Base | Series Code: | Raider |
| Input Style: | C-Face Quill | Assembly: | Q-R |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 1.66 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Output RPM: | 350 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Frame Size: | 140TC | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
General Specifications
| UPC: | 662288340539 | Weight: | 21.00 LB |

