Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140R10
Part #:XC1126
Catalog #:154Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | P: | 3.45 in |
| R: | 3.25 in | D: | 1.91 |
| K: | 2.09 in | F: | 2.75 |
| M: | 6.72 | B: | 5.13 |
| C: | 5.38 in | H: | 1.91 in |
| L: | 3.14 in | V: | 2.11 in |
| J: | 4.19 in | O: | 1.78 in |
| AJ: | 5.88 | AK: | 4.5 |
| E: | 2.09 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.54 in |
| A: | 3.69 | T: | 0.75 |
| BD: | 6.5 | G: | 1.38 |
| BE: | 0.38 in | I: | 2.75 in |
| BF: | 0.41 | LQ: | 4.52 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1001 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Manufacturer Reducer Size: | 154 |
| Maximum Input HP: | 1.279 hp @ 1750 rpm | Output Diameter (in): | 0.750 in |
| Output RPM: | 175 | Output Key: | 3/16 X 1.25 |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Model Code: | 154Q | Series Code: | Raider |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.06 | Mounting Style: | No Base |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340546 | Weight: | 23.79 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 8.80 IN |

