Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q140LR5
Part #:XC1127
Catalog #:154Q140LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | D: | 1.91 |
| B: | 5.13 | N: | 4.31 |
| K: | 2.09 in | V: | 2.11 in |
| C: | 5.38 in | R: | 3.25 in |
| L: | 3.14 in | P: | 3.45 in |
| O: | 1.78 in | H: | 1.91 in |
| M: | 6.72 | J: | 4.19 in |
| LQ: | 4.52 in | BD: | 6.5 |
| E: | 2.09 | G: | 1.38 |
| I: | 2.75 in | A: | 3.69 |
| Center Distance (in): | 1.54 in | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | O*: | 1.78 in |
| T: | 0.75 | BE: | 0.38 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 806 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Maximum Input HP: | 1.939 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 154 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Output Shaft Orientation: | LR |
| Frame Size: | 140TC | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | Q-LR | Series Code: | Raider |
| Output Key: | 3/16 X 1.25 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.66 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Model Code: | 154Q |
| Output RPM: | 350 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288340553 | Weight: | 21.00 LB |

