Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UH5 010
Part #:XC1130
Catalog #:154UH5 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.91 in | O: | 6.79 in |
| B: | 3.44 | K: | 5.38 in |
| F: | 1.38 | L: | 3.14 in |
| J: | 4.35 in | N: | 2.71 |
| X: | 0.63 in | Y: | 1.76 in |
| C: | 4.19 in | M: | 5.42 |
| D: | 2.75 | A: | 4.88 |
| E: | 2.09 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Thrust Rating - output shaft: | 794 | Ratio: | 5:1 |
| Key Sq.: | 0.1875 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Gear Type: | Worm | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 1.939 | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.54 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 323 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288340577 | Weight: | 19.00 LB |

