Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UH20 010
Part #:XC1134
Catalog #:154UH20 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.19 in | X: | 0.63 in |
| F: | 1.38 | H: | 1.91 in |
| L: | 3.14 in | K: | 5.38 in |
| M: | 5.42 | O: | 6.79 in |
| D: | 2.75 | N: | 2.71 |
| J: | 4.35 in | B: | 3.44 |
| Y: | 1.76 in | E: | 2.09 |
| A: | 4.88 |
Technical Specifications
| Key Sq.: | 0.1875 | Key Length: | 1.38 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 20:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Maximum Input HP: | 0.919 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 154 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.919 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Mounting Style: | Shaft Mt | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Center Distance (in): | 1.54 |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 518 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340607 | Weight: | 19.00 LB |

