Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H10 010
Part #:XC1162
Catalog #:154Q56H10 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | D: | 2.75 |
| N: | 2.71 | P: | 3.45 in |
| C: | 4.19 in | M: | 4.82 |
| B: | 3.44 | H: | 1.91 in |
| F: | 1.38 | J: | 3.99 in |
| L: | 3.14 in | K: | 5.38 in |
| E: | 2.09 | A: | 4.88 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Standard | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1056 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.279 |
| Series Code: | Raider | Frame Size: | 56C |
| Ratio Range: | 10:1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 402 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288340812 | Weight: | 21.00 LB |

