Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154Q56H15 010
Part #:XC1163
Catalog #:154Q56H15 010
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.99 in | D: | 2.75 |
| F: | 1.38 | P: | 3.45 in |
| B: | 3.44 | H: | 1.91 in |
| C: | 4.19 in | R: | 3.25 in |
| K: | 5.38 in | L: | 3.14 in |
| M: | 4.82 | N: | 2.71 |
| E: | 2.09 | A: | 4.88 |
Technical Specifications
| Ratio: | 15:1 | Thrust Rating - output shaft: | 1144 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.003 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288340829 | Weight: | 18.12 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 11.70 IN |

